Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KB8 - Bellows Coupling with Expanding Clamp
Bill of material
KB8-30-52-10-14
SIZE
Size
T
Torque
Nm
L
Length (±1)
mm
A
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
SD
Expanding Mandrel Diameter (f7)
mm
Enter value for SD
Expanding Mandrel Diameter (f7)
mm
cm
inch
ft
H
Thread Distance
mm
C
Thread Distance front side
mm
E
Hub Length
mm
E1
Expanding Mandrel Length
mm
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
F1
Screw (ISO 4762)
TA1
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
g*cm^2
CT
Torsional Spring Stiffness CT
Nm/rad
CR
Radial Spring Stiffness
N/mm
CA
Axial Spring Stiffness
N/mm
KR
Misalignment radial max.
mm/m
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
1.5 °
RPM
Speed max.
1/min
INFO1
Technical Data Sheet
Product Information
INFO2
Operating / Installation Instruction
Product Information
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)