您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBK/CK-30-10-5Nm-C-1
KBK Antriebstechnik
Torque Limiters / Safety Couplings
Safety Couplings with Bush Bearings
Powered by
CAD模型選擇
{kbk/torque_limiters_safety_couplings/safaty_coupl_with_bush_bearings/kbk_ck.prj},{NB=KBK/CK-30-10-5Nm-C-1},{SIZE=30},{L=59},{L3=9},{D=64},{N=},{D1=10.00},{DX=26},{D3=30},{D4=46},{D5=60},{D6=56.0},{H=20.0},{C=11.10},{S=1.2},{IG=M4},{F=M6},{TA=15.0},{CNSMASSEXACT=0.59},{J=2.4},{RPM=9400},{DT=5},{SCH=C},{OTR=1},{D1MIN=10},{D1MAX=20},{D11MAX=26},{TKN1MIN=5.0},{TKN1MAX=15.0},{TKN2MIN=10.0},{TKN2MAX=30},{NDM=4.000},{NDM2=6},{VERS=5},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbk_ck_technical_data_sheet_$(cadenas_language).pdf},{INFO2X=../../commonpool/proximity_switch_$(CADENAS_LANGUAGE).pdf},{INFO3X=operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{DX1=26},{LD1=28}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/CK - Safety Coupling with Collet Clamp
Bill of material
KBK/CK-30-10-5Nm-C-1
SIZE
Size
30
30
L
Length (±1)
59
59
mm
L3
Length
9
9
mm
D
Outer Diameter
64
64
mm
N
Keyway (DIN 6885)
without Keyway ✔
without Keyway
without Keyway
with Keyway
with Keyway
D1
Bore(H7)
mm
Enter value for D1
Bore(H7)
mm
cm
inch
ft
確定
LD
Fitting length of stepped bore
-
mm
D3
Centering Diameter(g6)
30
30
mm
D4
Pitch Circle Diameter
46
46
mm
D5
Flange Diameter
60
60
mm
D6
Hub Diameter
56.0
56.0
mm
H
Thread Distance
20.0
20.0
mm
C
Thread Distance front side
11.10
11.10
mm
S
Disengagement Travel
1.2
1.2
mm
IG
Thread(6x)
M4
M4
F
Screw (ISO 4762)
M6
M6
TA
Tightening Torque
15.0
15.0
Nm
CNSMASSEXACT
Mass
0.59
0.59
kg
J
Moment of Inertia
2.4
2.4
kg cm^2
RPM
Speed max.
9400
9400
1/min
DT
Disenagement Tourque
Nm
SCH
Position
Single Position
Multi Position Engagement
Single Position
Multi Position Engagement
OTR
Overload Torque Range
1.000
1.000
INFO1
Technical Data Sheet
Product Information
INFO2
Specific information
Product Information
INFO3
Operating / Installation Instruction
Product Information
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KBK/L-P - Safety Coupling with Keyway
KBK Antriebstechnik
26.11.2019
KBK/L-I - Safety Couplings with Inner Cone
KBK Antriebstechnik
26.11.2019
Induction motors
Sumitomo Heavy Industries, Ltd. PTC Group
07.12.2023
WEI - Inch sizes, Standard – iglidur® W300; extreme wear resistance
igus
19.01.2021
TJUI-01 - Split Linear Bearing, inch
igus
19.01.2021
Mounting plate for motors and gear head
Sumitomo Heavy Industries, Ltd. PTC Group
07.12.2023
GBM - Clevis pin
igus
19.01.2021
EALM - Metric sizes, left-hand thread
igus
19.01.2021
EBRM HT - Metric sizes, right-hand thread, High Temperature
igus
19.01.2021
RKM - Metric sizes, Low Cost – iglidur® R; low friction values
igus
19.01.2021
GELMFE - Metric sizes, left-hand thread, with Spring-Loaded-Pins, used in c...
igus
19.01.2021
JKM - Metric sizes, Low moisture absorption – iglidur® J; low friction valu...
igus
19.01.2021
EBLI - Inch sizes, left-hand thread
igus
20.07.2021
EFOM - Metric sizes, with 2 Mounting Holes
igus
19.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求