Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/BKPA - Safety Coupling axial pluggable with outer cone
Bill of material
KBK/BKPA-80-119-14-20-15Nm-C-1
SIZE
Size
L
Length ±2
mm
L1
Length
mm
D
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore (H7)
mm
输入参数值: D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
输入参数值: D2
Bore (H7)
mm
cm
inch
ft
D3
Hub Diameter
mm
H
mm
F
Screw (ISO 4762)
I
Screw (ISO 4017)
S
Disengagement Travel
mm
E1
mm
L2
mm
L3
mm
V
mm
TA
Tightening Torque
Nm
TA1
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm²
RPM
Speed max.
1/min.
CT
Torsional Spring Stiffness
Nm/rad
CR
Radial Spring Stiffness
N/mm
CA
Axial Spring Stiffness
N/mm
KR
Misalignment radial max.
mm
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
1.5 °
DT
Disengagement Torque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information
Product Information
INFO3
Operating / Installation Instruction
Product Information
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
尺寸标注
2D
下载CAD模型