Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KCC Precision
Description
HDW154 - 2 Port Solenoid Valve (Water, Air/Normal Closed)
Bill of material
HDW154H-DC12V
TTY
Applicable
ORI
Orifice Dia
mm
TUBE
Tube Size
CONN
Connection
SEAL
Seal Material
V
Voltage
A
66.000 mm
B
25.000 mm
C
11.000 mm
D
52.700 mm
E
79.200 mm
F
90.000 mm
G
18.000 mm
FB
65.000 mm
FL
9.000 mm
FH
10.000 mm
BB
50.000 mm
BH
5.600 mm
BD
10.000 mm
BS
115.000 mm
HL
Head L
mm
HD
VV Body D
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models