您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
456B-1
Kepner Products
Relief And Check Valves
Inline Ball Check Valves
Powered by
CAD模型選擇
{kepnerproducts/relief_and_check_valves/inline_ball_check_valves/model_450.prj},{NB=456B-1},{CP=1-3 PSI},{CM=B},{BALL=440 Stainless Steel},{ORS=-1},{SPRING=302 Stainless Steel},{PCI=FPT (Female)},{PCO=FPT (Female)},{A=0.52},{AA=0.52},{B=3/4},{BB=3/4},{C=1/4},{CC=1/4},{D=2.39},{DD=2.39},{BH=0.750},{CH=0.2500},{Y1=3.763},{X1=9.790},{PS1=56},{MODEL=456},{HX=3.5},{HY=-1.0},{GX=-1.0},{GY=-1.0},{FCH=0.79}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Kepner Products
Description
Model 450 FPT - Inline Ball Check Valves
Bill of material
456B-1
PN
Part Number
456B-1
456B-1
PS
Port Size
1/4 FPT
1/4 FPT
Inch
OPR
Max Working Pressure
3000 PSI
CP
Crack Pressure
1-3 PSI
OP
Temperature Range
-40°F to 250°F
MW
Model Weight
0.25
0.25
lbs.
CM
Construction Materials
Brass
303 Stainless Steel
Brass
303 Stainless Steel
BOD
Body
Brass
CAP
Cap
Brass
RET
Retainer
Brass
BALL
Ball
440 Stainless Steel
ORS
O-Ring Seal
Buna-N
Teflon®
Neoprene
Viton®
Ethylene-Propylene
Buna-N
Teflon®
Neoprene
Viton®
Ethylene-Propylene
ORINGI
O-ring
Buna-N
SPRING
Spring
302 Stainless Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 400 - FPT - FPT - Inline Check and Relief Valves
Kepner Products
01.12.2022
Model 2600 - Split Flange Check Valves
Kepner Products
03.08.2022
MJBV - Check valve
CONVUM Ltd.
28.05.2020
Model 2200 - Cartridge Check Valves
Kepner Products
03.08.2022
Check valve 3R - Accessories
WOERNER Lubrication
13.07.2021
KKA - Plug(P) With Check Valve Male Thread Type
SMC
21.09.2023
Model 5300 - JIC-JIC - High Pressure Valves
Kepner Products
18.09.2023
AKB (Inch) - Bushing Type Check Valve
SMC Corporation
14.05.2024
S/52x - Heavy duty non-return valve
Norgren
17.11.2023
Modèle 58743 - Spring loaded ball check valve - Female / female BSP - Stain...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
C - Check Valve
SHAKO
16.08.2021
Model 6500 -SAE-SAE - High Pressure Valves
Kepner Products
18.09.2023
Model 5500 -IJIC-JIC - High Pressure Valves
Kepner Products
18.09.2023
Shuttle valve, ball seating - Assembly of tube line
VOSS
11.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求