Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Kepner Products
Description
Model 1300 -JIC-JIC - Inline Check and Relief Valves
Bill of material
1310A-1
PN
Part Number
VS
Valve Size
Inch
IP
Inlet Port
Inch
OUTP
Outlet Port
OPR
Max Working Pressure
3000 PSI
CP
Crack Pressure
FC
Max Flow Coefficient
OP
Temperature Range
-40°F to 250°F
MW
Model Weight
lbs.
CM
Construction Materials
BOD
Body
Aluminum
CAP
Cap
Aluminum
RET
Retainer
Aluminum
POPP
Poppet
Aluminum
ORS
O-Ring Seal
ORINGI
Internal O-ring Seal
Buna-N
SPRING
Spring
302 Stainless Steel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models