Catalog navigation
CAD model selection
Selectable products: 144
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 8 x 3 mm - Sprocket 8 x 3 mm, for roller chains according to DIN 8187 ISO / R 606
Bill of material
Einfachkettenradscheibe 8 x 3 mm, für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 311-020-125
CNSORDERNO
order number
Z
Number of Teeth
DE
Dimensions
mm
DP
Dimensions
mm
D1
Dimensions
mm
H
Dimensions
mm
R3
Tooth tip rounding
8 mm
C
Width of the rounding
1.0 mm
B1
Gear width
2.8 mm
SB1
Gear width b1
mm
B2
Gear width
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models