Catalog navigation
CAD model selection
Selectable products: 148
HELP_VARIABLE
Company
Ketten Fuchs
Description
SB Einfach-Kettenrad, 1/2'' x 5/16'' - aus Stahl, für Rollenkette nach DIN 8187 - ISO 606
Bill of material
SB Einfach-Kettenrad 1/2 x 5/16" aus Stahl, für Rollenkette nach DIN 8187 - ISO 606, Z = 18, Bohrung 28 H7 KETTEN FUCHS Product no. 321240018SB28
CNSORDERNO
order number
Z
Number of Teeth
mm
DE
Head circular diameter
mm
DP
Circle diameter
mm
DM
Hub outside diameter
mm
D1
Bore diameter H7
mm
A
Hub length
mm
B1
Tooth width
7.2 mm
C
Radius width
1.3 mm
R3
Tooth radius
13 mm
K
Groove width H9
mm
T2
Groove height
mm
M
Thread
mm
CNSMASSEXACT
mass
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models