Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1741.0618
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Positioning and clamping system
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/positionier_u_spannsysteme/03161-16.prj},{NB=K1741.06181},{BESTKIPP=K1741.0618},{MATERIAL=Edelstahl},{POS=1},{D=6},{D1=M4},{D2=18},{D3=M3},{D4=M3},{D5=3.3},{B=23},{B1=17},{B2=4},{B3=4},{B4=6},{H=5.5},{H1=23},{H2=26.5},{H3=8},{H4=11},{H5=8},{L=27.5},{L1=16},{L2=12},{L3=7},{BDRUCK=0,3 - 0,7},{F=40},{F1=6},{GEW=0.1025},{HALTEKRAFT=100},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245590636},{FILTER=KIPP,NORELEM,KIPP_USA},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
KIPP
Description
K1741 - Locating fixtures flange stainless steel, pneumatic
Bill of material
K1741.0618
BESTKIPP
Order No.
K1741.0618
MATERIAL
Material
Stainless steel
POS
Position
release
clamp
release
clamp
D
Diameter
6
mm
D1
thread
M4
mm
D2
Diameter
18
mm
D3
thread
M3
mm
D4
thread
M3
mm
D5
Diameter
3.3
mm
B
Distance
23
mm
B1
width
17
mm
B2
Distance
4
mm
B3
Distance
4
mm
B4
Distance
6
mm
H
height
5.5
mm
H1
height
23
mm
H2
height
26.5
mm
H3
height
8
mm
H4
height
11
mm
H5
height
8
mm
L
Length
27.5
mm
L1
Length
16
mm
L2
Length
12
mm
L3
Length
7
mm
BDRUCK
Operating pressure
0,3 - 0,7
Mpa
F
Spannkraft (Pneumatisch gespannt)
40
N
F1
Spannkraft (Federgespannt)
6
N
GEW
Approx. weight
0.1025
kg
HALTEKRAFT
Holding force
100
N
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245590636
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청