카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 9
HELP_VARIABLE
Company
KIPP
Description
K2090 - Teleskopschienen Stahl für Seitenmontage, Vollauszug, Tragkraft bis 68 kg
Bill of material
K2090.0350
BESTKIPP
Bestellnummer
HER
Manufacturers article number
mm
MATERIAL
Material
Stahl
BX
Abstand
mm
값 입력 BX
Abstand
mm
cm
inch
ft
S
Hub
mm
값 입력 S
Hub
mm
cm
inch
ft
A
Abstand
26 mm
A1
Abstand
mm
A2
Abstand
mm
A3
Abstand
mm
A4
Abstand
mm
A5
Abstand
mm
A6
Abstand
mm
A7
Abstand
mm
B
Breite
19 mm
H
Höhe
27.1 mm
L
Länge
mm
TRAGKRAFT
Tragkraft pro Paar (80.000 Zyklen) kg
kg
GEW
Gewicht ca.
kg
MONTAGE
Montage
Montage seitlich
PTYP
Produkttyp
Standard
VA
Verpackungsart
1 Stück = 1 Paar
INFO
Technische Hinweise
Technische Hinweise
BS
Beschreibung
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
83024200
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드