您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0737.310184
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style
Powered by
CAD模型選擇
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style/06448.prj},{NB=K0737.310184},{D=16.0},{D1=21.2},{D2=22.0},{H=37.0},{H1=10.0},{H2=23.8},{H3=38.0},{H4=42.0},{A=80},{A1=91.0},{B=11.7},{ZZ=22},{GEW=0.1330},{EAN=4059245638055},{NDM=10.0},{NDM1=0.0000},{TYP=1.000},{XA=14.0},{XB=31.9},{XC=4.8},{XD=0.5},{XE=105.2},{XF=2.9},{XG=89.3},{XH=615.8},{XI=577.8},{XJ=33.4},{XK=2.8},{XL=8.0},{XM=215.5},{XN=45.7},{XO=188.8},{XP=29.0},{XQ=2.4},{XR=23.5},{XS=7.4},{XT=11.3},{XU=0.6},{XV=0.0},{XW=18.7},{XX=8.6},{XY=8.0},{XZ=59.3},{XA1=27.0},{XB1=17.5},{XC1=3.7},{XD1=1.1},{XE1=75.2},{XF1=5.0},{XG1=30.9},{XH1=32.8},{XI1=7.1},{XJ1=7.2},{XK1=49.0},{XL1=9.9},{XM1=4.8},{XN1=1.05},{XO1=9.8},{XP1=26.0},{XQ1=10.0},{XR1=1.5},{XS1=10.3},{XT1=1.5},{XU1=4.0},{XV1=8.5},{XW1=0.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 40
HELP_VARIABLE
Company
KIPP USA
Description
K0737 - Adjustable Handles straight inserts and internal components steel, internal thread
Bill of material
K0737.310184
BESTKIPPUSA
Order No.
K0737.310184
K0737.310184
FARBE
Colour
traffic red RAL 3020
traffic red RAL 3020
OBFLGK
Surface finish body
textured matt
textured matt
GR
size
3
3
X
Internal thread
M10
M10
mm
T
Screw-depth
14
14
mm
D
Length
16.0
16.0
mm
D1
diameter
21.2
21.2
mm
D2
diameter
22.0
22.0
mm
H
height
37.0
37.0
mm
H1
height
10.0
10.0
mm
H2
height
23.8
23.8
mm
H3
height
38.0
38.0
mm
H4
height
42.0
42.0
mm
A
distance
80
80
mm
A1
Length
91.0
91.0
mm
B
width
11.7
11.7
mm
ZZ
No. of teeth
22
22
mm
GEW
Approx. weight
0.1330
0.1330
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245638055
4059245638055
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求