Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1033 - Connecting sets central Type I
Bill of material
K1033.0800
BESTKIPPUSA
Order No.
TYP
Type
I
NUTB
slot width
8 mm
AUSF
version
°
A
distance
15 mm
D2
diameter
12 mm
D3
diameter
8 mm
T
distance
28 mm
T1
distance
28 mm
GEW
Approx. weight
0.0272 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型