Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K0140 - Central screw Type B
Bill of material
K1040.1012
BESTKIPPUSA
Order No.
K1040.1012
TYP
Type
B
NUTB
slot width
10 mm
D
diameter
S12 mm
SW
T50 mm
GEW
Approx. weight
0.0245 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
4059245218349
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD