Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1985 - Angle strut 90° Ø30 type I
Bill of material
K1985.30
BESTKIPPUSA
Bestellnummer
K1985.30
PROFIL
Profil
Ø 30 mm
ESD
ESD elektrostatisch entladend
ja
PASSADK
Passende Abdeckkappe
GEW
Gewicht ca.
0.2020 kg
BS
Beschreibung
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
4059245809400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型