Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
4004A - MicroMeltSensor
Bill of material
KISTLER Type 4004A105
TYP
Type
4004A
DRBER
Pressure range
bar
BS
Hole/Sensor
U
Overload
3000 bar
A
Output
0...10 V
NF
Natural frequency
100 kHz
MAXC
Max current output signa
5 mA
O
Output impedance signal
10 Ω
SP
Supply voltage
18...30 VDC
SAP
Material numbers
000000000018042207
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models