Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Kistler
Description
8703A - PiezoStar Accelerometer
Bill of material
Kistler Type 8703A50M1
TYP
Type
8703A
CON
Connector location
Side
AR
Range
VAR
Variant
OTR
Operating temperature range
–54 ... 165 °C
TCS1
Temperature coefficient of sensitivity
0.004 %/°C
GEW
Weight (without cable)
10 g
SE
Sensing element
PiezoStar material
C
Case
Titanium material
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Material numbers
000000000018010968
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD