Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Kistler
Description
2162A - NC Joining Module NCFE
Bill of material
KISTLER Type 2162A1H
TYP
Type
2162A
T
Type
HB
Holding brake
HUBST
Extended state
A
mm
GEW
Weight
kg
J
f7
mm
K
g6
mm
L
mm
C2
mm
C3
mm
G1
mm
F1
mm
N
mm
R
mm
E
mm
D
mm
H
mm
W1
°
W2
30 °
W3
°
W4
°
B1
H7
mm
B2
H7
mm
M1
M2
TK1
mm
TK2
mm
S
H7
mm
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kistler
    2153A - NC Joining Module NCFN
    Kistler
    2151B - NC Joining Module NCFH
    Kistler
    2152B - NC Joining Module NCFS
    Kistler
    2157B - NC Joining Module NCFT
    Kistler
    2161A - NC Joining Module NCFR
    Kistler
    5877AZ000
    Kistler
    5847A - maXYmos NC
    Kistler
    5637A1 - ComoNeo Touch-Display 15"
    Kistler
    5847B - maXYmos NC
    Kistler
    9001A...9071A - Load Washers
    Kistler
    9323A...9393A - Press Force Sensor
    Kistler
    4579A - Strain Gage Load Cell
    Kistler
    4576A - Strain Gage Load Cell for Tension and Compressive Forces
    Kistler
    1631C - Single-core connection cable
Previews
3D
Dimension
2D
Download CAD models