Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKMH5 Series - AKMH5 Series
Bill of material
AKMH51x-ANKNCA1K
PN
Part Number
AKMH51x-ANKNCA1K
SERIES
Series
AKMH5
ROTORSTACKLENGTH
Stack
MOUNT
Mount
SHAFT
Shaft
FEEDBACKDEVICE
Feedback Device
CONNECTORS
Connectors
CL
Cable Length
BRAKE
Brake
SEAL
Seal
K
RPR
Rated Power Range
0.8-1.5 kW
CTR
Continuous Torque Range
3.4-10.6 Nm
PTR
Peak Torque Range
15-55 Nm
MAXS
Max Speed
5500 rpm
MDIA
Motor Diameter
132 mm
C
9 [.354]
D
110 (+0.013/-0.009) [4.3307 (+.0005/-.0003) ] j6
E
130 [5.118]
H
D M8 [DIN 332]
J
24 (+0.015/-0.002) [.9449 (+.0005/+.0001) ] k6
K
50.0 [1.97]
L
M
N
P
R
S
T
U
0.040 [.0015]
V
0.100 [.0039]
W
0.100 [.0039]
ZMAX
Z MAX
187.4 [7.378]
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models