您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
Türkçe
English
5113-SV80x2-B20-IGM5x15-100-2600-ZZ
Kraus
Conveyor rollers
Driven rollers
With chain drive
Powered by
CAD模型選擇
{kraus/conveyor_rollers/driven_rollers/with_chain_drive/5113_series_asmtab.prj},{NB=5113-SV80x2-B20-IGM5x15-100-2600-ZZ000},{GS=5113},{TD=80x2},{D=20},{TM=SV},{PVC=},{PVCL=0.0},{FL=},{FL1=0.0},{FL2=0.0},{AC=IGM},{AC1=IGM5x15},{AM=B},{LB=2600},{AK=ZZ},{EBL=100},{ETL=45.000},{EBLX=0},{EBLMIN=199},{PVCMIN=100.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Kraus
Description
Series 5110 Conveyor roller/idler - Pallet Roller with chain drive 5/8'' - Single Chain Wheel
Bill of material
5113-SV80x2-B20-IGM5x15-100-2600-ZZ
SERIES
Series
5113
GS
Gears selection
5/8"x3/8",Z=13
5/8"x3/8",Z=15
5/8"x3/8",Z=13
5/8"x3/8",Z=15
TD
Tube diameter
Ø80x2
Ø80x3
Ø80x5
Ø88.9x2.9
Ø88.9x5
Ø108x3.25
Ø108x5
Ø80x2
Ø80x3
Ø80x5
Ø88.9x2.9
Ø88.9x5
Ø108x3.25
Ø108x5
mm
D
Axle diameter
20
25
20
25
mm
TM
Tube material
Galvanized steel
Bright steel
Stainless steel
Galvanized steel
Bright steel
Stainless steel
PVC
PVC sleeve
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1.5mm
Soft PVC sleeve 63° Shore silver-gray, WS=2mm
Soft PVC sleeve 63° Shore silver-gray, WS=3mm
Soft PVC sleeve 63° Shore silver-gray, WS=5mm
Soft PVC sleeve 85° Shore silvergray, WS=3mm
Soft PVC sleeve 85° Shore black, WS=2mm
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1.5mm
Soft PVC sleeve 63° Shore silver-gray, WS=2mm
Soft PVC sleeve 63° Shore silver-gray, WS=3mm
Soft PVC sleeve 63° Shore silver-gray, WS=5mm
Soft PVC sleeve 85° Shore silvergray, WS=3mm
Soft PVC sleeve 85° Shore black, WS=2mm
PVCL
PVC sleeve length
mm
FL
Flange
Without flange
Flanged washer ø80/150, s = 2.5mm, galvanized, split on one side
Flanged washer ø80/130, s = 2.5mm, galvanized, divided on both sides
Flanged washer ø80 / 130, s = 2.5mm, welded
Flanged washer ø80/150, s = 2.5mm, welded
Without flange
Flanged washer ø80/150, s = 2.5mm, galvanized, split on one side
Flanged washer ø80/130, s = 2.5mm, galvanized, divided on both sides
Flanged washer ø80 / 130, s = 2.5mm, welded
Flanged washer ø80/150, s = 2.5mm, welded
FL1
Flange 1 position
0.0
0.0
mm
FL2
Flange 2 position
0.0
0.0
mm
AC
Axle type
Internal thread
External thread
Axle with width across flats
Internal thread
External thread
Axle with width across flats
AC1
Axle type size
IGM5x15
IGM6x15
IGM8x15
IGM10x20
IGM12x20
IGM16x24
IGM5x15
IGM6x15
IGM8x15
IGM10x20
IGM12x20
IGM16x24
AM
Axle material
Plain steel
Galvanized steel
Stainless steel
Plain steel
Galvanized steel
Stainless steel
LB
Bearing housing
Series 2600 pressed
Series 4100 welded with labyrinth seal
Series 4020 solid welded
Series 2600 pressed
Series 4100 welded with labyrinth seal
Series 4020 solid welded
AK
Bearing
with ZZ sealing
with 2RS sealing
Stainless steel with 2RS sealing
with ZZ sealing
with 2RS sealing
Stainless steel with 2RS sealing
EBL
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
確定
RO
Tube length
51
mm
RL
Roller length
59
mm
AL
Axle length
100
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求