Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Kraus
Description
Series 3500 Conveyor roller/idler - Driven Gravity Roller with Plastic Bearing Plates - without KRAUS Logo
Bill of material
3500-SV50x1.5-8-OA-100-ZZ
SERIES
Series
3500
TD
Tube diameter
mm
TM
Tube material
PVC
PVC sleeve
PVCL
PVC sleeve length
mm
D
Axle diameter
mm
AC
Axle type
AC1
Axle type size
AM
Axle material
AK
Bearing
EBL
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
RO
Tube length
85.0 mm
RL
Roller length
95.0 mm
AL
Axle length
100 mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)