Catalog navigation
Выбор CAD модели
Доступные продукты: 23
HELP_VARIABLE
Company
KSB
Description
Etachrom Bloc - Close-coupled pumps
Bill of material
ETCB 065-040-125
CMPSIZE
Component size
APPLN
Application
SPPRTFT
Support feet
CNNSTDDIMDN1
Dimension standard - suction flange
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
CNNSTDDRLDN1
Drilling standard - suction flange
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
FLNGSIZEDN1
Nominal diameter - suction flange
CNNSTDDIMDN2
Dimension standard - discharge flange
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
CNNSTDDRLDN2
Drilling standard - discharge flange
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
FLNGSIZEDN2
Nominal diameter - discharge flange
PRDCPT
Design concept
IE
Drive standard
MTRPRTCN
Type of motor enclosure
MTRCNSTR
Motor construction type
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRMTRL
Motor material housing
MTRSRSTYP
Type series motor manufacturer
EXTSHFT
Extended shaft
PHASE
Mains type Motor
VLTG
Rated voltage
MTRMATNO
Motor SAP material number
PMPDRV
Pump drive
CASPOS
Discharge nozzle position
MTBPOS
Motor terminal box position
MFTPOS
Motor foot position
AFTPOS
Angle foot position
SHROUD
Motor shroud
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Рекомендации отсутствуют.
Предварительные просмотры
3D
2D
Загрузка CAD-моделей