Catalog navigation
CAD model selection
Selectable products: 81
HELP_VARIABLE
Company
KSB
Description
Mega CPK Pump 3e - Standardised chemical pump
Bill of material
MCPK 125-100-200
CMPSIZE
Component size
ASMTYP
Installation type
PRDCPT
Design concept
CNNSTDDIMDN1
Dimension standard - suction flange
CNNSTDDRLDN1
Drilling standard - suction flange
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
NMNLPRDIMPN1
Nominal pressure - suction flange dim
FLNGSIZEDN1
Nominal diameter - suction flange
mm
CNNSTDDIMDN2
Dimension standard - discharge flange
mm
CNNSTDDRLDN2
Drilling standard - discharge flange
NMNLPRDIMPN2
Nominal pressure - discharge flange dim
mm
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
FLNGSIZEDN2
Nominal diameter - discharge flange
mm
LUBTYP
Lubrication type
LUBMON
Lubrication monitoring
BRGCKTSIZE
Bearing bracket
SPPRTFT
Support feet
IE
Drive standard
MTRPRTCN
Type of motor enclosure
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
MTRCNSTR
Motor construction type
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRMTRL
Motor material housing
MTRSRSTYP
Type series motor manufacturer
VLTG
Rated voltage
MTRMATNO
Motor SAP material number
mm
EXTSHFT
Extended shaft
PHASE
Mains type Motor
CPLNGTYP
Coupling type
CPLNGSIZE
Nominal size coupling
BSPOVRPRM
Overhang the perimeter of the Baseplate
DRNBSPL
Leakage drain Baseplate
BSPLTTYP
Baseplate type
BSPLTSIZE
Baseplate size
TEMPCNTRLHY
Temperature control casing
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models