카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 27
HELP_VARIABLE
Company
KSB
Description
BOA-Control IMS with Material number -BIM Data - Maintenance free soft seated Globe valves
Bill of material
48229647
MTRLNO
Material number
LOD
Level of Development
SIZEDN1
Nominal diameter inlet
mm
NMNLPRPN1
Nominal pressure inlet
PN 16
SPCLPCKNG
Special Packing
LEADSLNG
Lead sealing
No
MODEL
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
SA810ID10
Description text
SA110ID04
Valve type
BOA-Control IMS (balancing valve), PN16, DN15-350, up to 120°C
SA700ID04
Valve assembly type
manual balancing valve(adjustable flow resistor, also adjustable dampers)
SA200ID03
Body style
straight
SA250ID03
Fitting variant
SA300ID03
Body connection variants
flange
SA400ID03
Body material
grey iron
SA450ID03
Surface
coated
SA700ID30
nominal pressure
16
SA700ID06
kvs value
m³/h
SA700ID33
min. operating temperature TB
-10 °C
SA700ID07
max. operating temperature
120 °C
SA700ID08
max. operating pressure
16 bar
SA700ID40
permitted media
water
SA700ID41
Manual adjustment on the valve available
yes
SA700ID25
mass (net)
kg
SA010ID02
Sheet number of the guideline
2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드