Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
KSB
Description
BOAX-S with LP ¼ turn handle operation Material number -BIM Data - Centred disc butterfly valves with elastomer liner for Building services
Bill of material
42381806
MTRLNO
Material number
LOD
Level of Development
SIZEDN1
Nominal size
mm
NMNLPRPN1
Nominal pressure inlet
PN 6/10/16
MTRLNR
Material liner
HDFLNGTYP
Head flange design valve side
DRVTYP
Type series drive
LP
DRVSIZE
Drive size
mm
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
SA810ID10
Description text
SA110ID04
Valve type
SA700ID04
Valve assembly type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
SA200ID03
Body style
straight
SA300ID03
Body connection variants
wafer type flange connection
SA400ID03
Body material
ductile iron
SA450ID03
Surface
coated
SA700ID30
nominal pressure
SA700ID06
kvs value
m³/h
SA700ID33
min. operating temperature TB
-10 °C
SA700ID07
max. operating temperature
°C
SA700ID08
max. operating pressure
bar
SA700ID40
permitted media
water with glycol up to 50% vol.
SA700ID41
Manual adjustment on the valve available
yes
SA010ID02
Sheet number of the guideline
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models