카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 36
HELP_VARIABLE
Company
KUNLONG
Description
Outside diameter 144 - Single Disk-type Flexible Coupling
Bill of material
SG7-7-144K-37-45-102
D1
D1 minor diameter
K1
D1 Keyway
D2
D2 major diameter
K2
D2 Keyway
IN
Item No
RT
Rated torque
700 N.m
MT
Maximum Torque
1400 N.m
MS
Max Speed
6800 prm
RRO
0.02 mm
TT
Tilting Tolerance
1.0 °
EP
End-Play
±0.4 mm
ML
Matetial
SteelAlloy,Stainless Steel Diaphragm
FH
Finish
Black Oxide
WT
Weight
4900 g
USE
Application
Used for transmitting power in kinds ofmechanicalequipments such as blower fan,pump,chemicalindustry,petroleum, metallurgy
RS
Remarks
The moment ofinertia and the quality is calculatedaccording to the maximum shaft hole;Bore dimensions can be customized
TD
Features
Using keyway connect, plate springs coupling;Zero backlash,casy disassembly and assembly;Excellent response and high torque capacity;Identical clockwise and anticlockwise rotationalcharacteristics;Stainless steel plate springs absorb parallel, angularmisalignment and shaft end-play
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드