Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-728-1 - Heavy Duty Hinge
Bill of material
SK2-728-1
IN
Item No.
SK2-728-1
WT
Weight
2220 g
WC
Weight Capacity
600kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Bright Polishing
YT
Application
Large cold storage freezer;Walk-in chamber;Largeindustrial cabinet;etc.
BZ
Remark
Suitable for left and right side hinging
TD
Features
For the structural design of durability making theproduct more solid;Installation position of the door can be adjusted tosuitable for different sealing thickness;The door lifts as it open the door,suitablefor left and right hinging;Stainless Steel material, great corrosion resistanceperformance;Low profile with 90 degree opening angle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models