Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK6-ZZ5073P-SH - Caster Wheel
Bill of material
SK6-ZZ5073P-SH
IN
Item No
SK6-ZZ5073P-SH
BK
Brake
YES
CY
Capacity
50 kg
WT
Weight
371 g
ML
Material
Steel/PP+Fiberglass Wheel
FH
Finish
Black Electrophoresis
YT
Application
All types instruments; Movable table; Cabinet; Cart;
TD
Features
Steel material, special bending process with superiorbearing performance;Excellent structure design without noise whilerotating;Wheel shaft use a roller bearing, excellent rotatingperformance;Low installation height, widened wheels, fullywithstand heavy load
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели