Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kuroda Precision Industries, Ltd.
Description
SE30_B - L-R screw
Bill of material
SE3004B-400B-A0NN-NS
BSL
Ball Screw Lead
mm
SB
Number of Blocks
B : 2 Long Blocks
L
Length of guide rail
400 mm
AG
Accuracy grade
B: Positioning repeatability ±10μm
MA
Motor attachment
PM
Position of the motor
C
Cover
S
Sensors
AT
Anticorrosive treatment
G
Grease
S : S-Grease
P1
Position of 1st Blocks
mm
Enter value for P1
Position of 1st Blocks
mm
cm
inch
ft
P2
Position of 2nd Blocks
310.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models