Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Kukamet
Description
363
Bill of material
363 - 2
MODELNO
Model number
363 - 2
F1
Force
1500 N
F3
Force
1725 N
WEIGHT
Weight
50 g
A
38.5 mm
B
13 mm
B2
16.3 mm
B3
15 mm
C
32 mm
D
13 mm
E
15 mm
E2
15 mm
G
7 mm
H
13.5 mm
H2
54 mm
J
25 mm
K
4 mm
L
106 mm
N
Ø 4 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/363.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/363.pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型