Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Kukamet
Description
662
Bill of material
662 - 3 - fi12
MODELNO
Model number
F1
F1 = maximum exerting force at 6 bar
N
F3
Force
N
FI
Fi = maximum piston force at 6 bar
N
VN
Vn = Air consumption per double stroke in dm³ at 6 bar
dm³
STROKE
Stroke
23 mm
WEIGHT
Weight
g
BAR
Bar
6 bar
A
56 mm
A2
mm
B
mm
B2
68 mm
C
70 mm
E
32,5 - 41 mm
F
35 - 41 mm
G
35 mm
H
mm
J
mm
K
M8 mm
L
mm
N
7 x 12 mm
P
mm
R
G 1/8 mm
PSTON
mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/662.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/662.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models