Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KVT Fastening
Description
SOSG - Self-clinching grounding standoff
Bill of material
KVT SOSG-3.5M3-6
BZC
Part description
SOSG-3.5M3-6
W
Material
Stainless steel 18/8 (AISI 300) passivated
L1
Length (+0.25 0)
mm
D1
Thread
M3
D2
0 --0.13
5.39 mm
D3
+0.08 0
5.5 mm
SW
±0.25
6.4 mm
SM
Min. thickness
1 mm
L2
0.76 mm
MRL
Min. edge distance up to the hole centre
6.80 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models