Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Butterfly door stopper - Door Parts Window Series
Bill of material
LE-MX-B
ORDERNUMBER
LE-MX-B
MATERIAL
Material
Nylon
A
74 mm
B
56 mm
C
22.4 mm
D
15.4 mm
E
37 mm
F
Ø6.4 mm
G
56 mm
H
7 mm
WEIGHT
Weight
0.047 kg
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model