Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
50°Support Connector - External Connector Series
Bill of material
LE-LJ50JD-30
ORDERNUMBER
Order Number
CODE
Code
LE-LJ50°
MATERIAL
Material
Aluminium (6063-T5)
A
60.0 mm
B
mm
C
mm
D
8.0 mm
WEIGHT
Weight
kg
CONNECTION
Connection No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models