Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-45*100 - Aluminium Speed Chain Profile
Bill of material
LE-45*100-S-OO-50
ORDERNUMBER
Order Number
LE-45*100-S-OO-50
CODE
Code
LE-45*100
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
79.39 cm^4
JMGXJIY
Section moment of inertia Iy
25.05 cm^4
WEIGHT
Weight
2.97 kg/m
LENGTH
Length
mm
Inserisci valore per LENGTH
Length
mm
cm
inch
ft
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD