Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-XC-4080 - Aluminium Trunking Series
Bill of material
LE-XC-4080-S-OO-50
ORDERNUMBER
Order Number
LE-XC-4080-S-OO-50
CODE
Code
LE-XC-4080
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
3.49 cm^4
JMGXJIY
Section moment of inertia Iy
4.93 cm^4
WEIGHT
Weight
0.945 kg/m
LENGTH
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir