Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
D-P3M - Toothed idler with rib
Bill of material
LE-D-P3M-AWC30P3M150-626ZZ-2
TYPE
Type
WM
Wheel material
FM
Flange material
BM
Bearing material
Steel
ST
Surface treatment
TEETH
Teeth
30
AB
Adaptation belt
PD
P.D.
28.65 mm
OD
O.D.
27.89 mm
F
mm
E
25 mm
A
mm
W
mm
S
mm
DH
Dh
0.0 mm
NO
No.
626ZZ
NFB
Number of bearings
D
d
6 mm
DD
D
19 mm
B
6.0 mm
RR
Riveting ribs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models