Catalog navigation
Selezione modello CAD
Prodotti disponibili: 20
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
XLK - Keyless Timing Pulley
Bill of material
LE-AW34XLK127-E-10
BW
Belt width
A
14 mm
W
19 mm
TYPE
Type
AW
PM
Pulley material
RM
Rib material
6061
BM
Bushing material
S45C
PST
Pulley surface treatment
RST
Rib surface treatment
W : Natural anodizing
BST
Bushing surface treatment
-
TN
Teeth number
WS
Wheel shape
DH7
E
E(ST bushing)
F
F(SH bushing)
PD
mm
OD
mm
FF
F
mm
EE
E
mm
RR
Reviting Rib
RC
Rib cutting
FC
mm
D
mm
LL
(L)
mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD