Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL R 3.0 G1 - Signal connectors
Bill of material
EPIC® SIGNAL R 3.0 G1 Art. Nr. 00009894
EAN
International article number
ATN
Article number
ART
Type
ZYLIN R 3.0 G1
VER
Version
KON
Contacts
POL
Number of contacts
CON
Coding
6,5-16
BEF
Fastening type
Ø25mm (1x)
WG
Weight
g
VPE
Package [pc]
5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LAPP
    EPIC® SIGNAL R 3.0 D PG16 - Signal connectors
    LAPP
    EPIC® POWER LS1.5 A6 - Housing A6
    LAPP
    EPIC® POWER LS1.5 F6 - Housing F6
    LAPP
    EPIC® POWER LS1.5 A3 - Housing A3
    LAPP
    EPIC® POWER LS3 D6 - Housing D6
    LAPP
    EPIC® POWER LS1.5 A1 - Housing A1
    LAPP
    EPIC® POWER LS3 A1 - Housing A1
    LAPP
    EPIC® POWER LS3 F6 - Housing F6
    LAPP
    EPIC® POWER LS1.5 D6 - Housing D6
    LAPP
    EPIC® SIGNAL R 3.0 F PG16 - Signal connectors
    LAPP
    EPIC® SIGNAL R 3.0 A - Signal connectors
    LAPP
    EPIC® SIGNAL M17 G4
    LAPP
    EPIC® SIGNAL R 3.0 B2 - Signal connectors
    Amphenol
    C 091 D - Male receptacle
Previews
3D
Dimension
2D
Download CAD models