Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 148 - 5.5 lean SL double-PW
Bill of material
500 148_5.5 lean SL doppel-PW
CNSORDERNO
Part number
500 148
BEZ
Description
5.5 lean SL double-PW
A
Length
305 mm
B
Height
305 mm
C
Length
200 mm
D
Length
160 mm
E
Height
210 mm
F
Height
158 mm
G
Length
20 mm
H
Centering flange
125K6 deep 5 mm
I
Diameter
200 mm
J
Key DIN 6885 P9
65h7 mm
K
Length
90 mm
L
Length
90 mm
M
Length
80 mm
N
Length
5 mm
O
Key DIN 6885 P9
55H7 mm
R
Diameter
10H7 deep 12 mm
S
Thread
M20 deep 45, 17.5 through
T
Thread
M12 deep 25
U
Lube hole
M10x1 deep 10
V
Length
145 mm
W
Height
60 mm
X
Gear rack protection
M5 deep 10
CNSMASSEXACT
Mass
37.80 kg
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD