Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 040 - 5.4 lifgo linear ZA1
Bill of material
500 040_5.4 lifgo linear-ZA1
CNSORDERNO
Part number
500 040
BEZ
Description
5.4 lifgo linear-ZA1
INFO
Data sheet
Info PDF
A
Length
180 mm
B
Height
181 mm
B1
Height
100 mm
C
Length
165 mm
D
Length
130 mm
E
Height
140 mm
E1
Height
30 mm
E2
Height
135 mm
F
Height
5 mm
G
Height
55 mm
G1
Height
31.5 mm
G2
Length
13 mm
H
Diameter
117H7 deep 3 mm
I
Diameter
135 mm
J
Diameter
55h7 mm
K
Length
80 mm
L
Length
82 mm
M
Length
70 mm
N
Length
5 mm
O
Diameter
50H7 mm
P
Diameter
6H7 deep 10 mm
R
Diameter
6H7 deep 10 mm
S
Thread
M12 deep 35, 10.2 thru
T
Thread
M10 deep 20
U
Thread
M10x1 deep 10
U1
Thread
M6 deep 5
V
Length
120 mm
W
Height
43 mm
X
Thread
M4 deep 8
CNSMASSEXACT
Mass
24.0 kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型