Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 067 - 5.3 lifgo double PW SVZ
Bill of material
501 067_5.3 lifgo doppel-PW SVZ
CNSORDERNO
Part number
501 067
BEZ
Description
5.3 lifgo double-PW SVZ
A
Length
180 mm
B
Height
180 mm
C
Length
130 mm
D
Length
105 mm
E
Height
120 mm
E2
Height
120 mm
F
Height
99.0 mm
G1
Height
21 mm
G2
Length
13 mm
H
Centering flange
70H7 deep 3 mm
I
Diameter
110 mm
J
Key DIN 6885 P9
42h7 mm
K
Length
60 mm
L
Length
62 mm
M
Length
50 mm
N
Length
5 mm
O
Key DIN 6885 P9
35H7 mm
R
Diameter
6H7 deep 10 mm
S
Thread
M12 deep 35, 10,2 through
S1
Thread
12,5 deep 19, M12 deep 35
S2
Thread
M10 deep 14
S4
Thread
10,5 deep 11,5
T
Thread
M8 deep 10
U
Lube hole
M6 deep 5
U1
Lube hole
M6 deep 5
V
Length
62 mm
W1
Height
8 mm
W2
Height
18.5 mm
X
Thread
M4 deep 8
CNSMASSEXACT
Mass
16.10 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models