Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 080 - 5.4 lifgo double PFN SVZ
Bill of material
501 080_5.4 lifgo doppel-PFN SVZ
CNSORDERNO
Part number
501 080
BEZ
Description
5.4 lifgo double-PFN SVZ
A
Length
180 mm
B
Height
200 mm
C
Length
165 mm
D
Length
130 mm
E
Height
140 mm
E2
Height
135 mm
F
Height
119.0 mm
G1
Height
31 mm
G2
Length
13 mm
H
Centering flange
95H7 deep 3 mm
I
Diameter
135 mm
J
Key DIN 6885 P9
55h7 mm
K
Length
80 mm
L
Length
82 mm
M
Length
70 mm
N
Length
5 mm
O
Key DIN 6885 P9
50H7 mm
R
Diameter
6H7 deep 10 mm
S
Thread
M12 deep 35, 10,2 through
S1
Thread
12,5 deep 19, M12 deep 35
S2
Thread
M12 deep 16,5
S4
Thread
12,5 deep 19
T
Thread
M10 deep 20
U
Lube hole
M6 deep 5
U1
Lube hole
M6 deep 5
V
Length
120 mm
W1
Height
21 mm
W2
Height
30.0 mm
X
Thread
M4 deep 8
CNSMASSEXACT
Mass
23.00 kg
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD