Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 111 - 5.3 lifgo guide rail Screwed from below
Bill of material
500 111_5.3 lifgo Fuehrungsschiene von unten verschrauben
CNSORDERNO
Part number
500 111
BEZ
Description
5.3 lifgo guide rail Screwed from below
INFO
Datasheet
Info PDF
A
Length
48 mm
A1
Length
46 mm
B1
Diameter
M12 mm
C1
Length
20 mm
D
Height
48.5 mm
E
Length
109.955743 mm
E1
Length
54.98 mm
E2
Length
164.93 mm
E3
Length
274.89 mm
EN
Length
En = Ze x m x Pi x (n –1/2) mm
L
Length
mm
输入参数值: L
Length
mm
cm
inch
ft
ZE
Number of teeth between two
14 each
M
Module
2.5 mm
LX
Moment of inertia
303725 mm^4
LY
Moment of inertia
438696 mm^4
LP
Polar moment of inertia
742422 mm^4
G
Weight
14.26 Kg/m
CNSMASSEXACT
Weight
2.57 kg
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型