Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 466 - 5.4 Adjusting collar
Bill of material
500 466_5.4 Stellring
CNSORDERNO
Part number
500 466
BEZ
Description
5.4 Adjusting collar
A
Diameter
80 mm
B
Diameter
54 mm
C
Length
22 mm
CNSMASSEXACT
Weight
0.44 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models