Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 478 - 5.0 Rotational reinforcement
Bill of material
500 478 - L = 230_5.0 Drehversteifung
CNSORDERNO
Part number
500 478 - L = 230
BEZ
Description
5.0 Rotational reinforcement
INFO
Datenblatt
Info PDF
A
Diameter
30 mm
B
Length
25 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MT
Max. torque
see profile shaft Nm
LP
Polar moment of inertia
45850 mm^4
LXLY
Principal moment of inertia
22925 mm^4
PW
Profile shaft
PG 14
GW
Weight
1,86+0,20Kg Kg/m
CNSMASSEXACT
Weight
0.47 kg
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model