Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 539 - 5.0 lifgo End plate
Bill of material
500 539_5.0 lifgo Endplatte
CNSORDERNO
Part number
500 539
BEZ
Description
5.0 lifgo End plate
INFO
Datenblatt
Info PDF
E
Length
54 mm
H
Length
58 mm
I
Length
21 mm
K
Length
18.5 mm
N
Length
68 mm
O
Length
24 mm
P
Diameter
10.5 mm
R
Thread
M4 mm
S
Length
4 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir