Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 098 - 5.1 lifgo Fuehrungswagen
Bill of material
500 098_5.1 lifgo Fuerungswagen
CNSORDERNO
Part number
500 098
BEZ
Description
5.1 lifgo Guide car
INFO
Datenblatt
Info PDF
A
Length
110 mm
B
Length
43.5 mm
C
Length
80 mm
D
Length
60 mm
E
Length
72 mm
G1
Length
16 mm
G2
Length
7 mm
I
Length
72 mm
J
Length
5.5 mm
P
Diameter
6H7 deep 5
S
Thread
M10 deep 25, 8.5 thru mm
U1
Diameter
M6 deep 5 mm
V
Length
62 mm
W
Proximity switch
21 mm
X
Diameter
M4 deep 8 mm
VMAX
Lifting speed
3 mm
AMAX
Acceleration
50 mm
MTXS
Static torque
760 mm
MTXD
Dynamic torque
390 mm
MTYS
Static torque
650 mm
MTYD
Dynamic torque
330 mm
MTZS
Static torque
650 mm
MTZD
Dynamic torque
330 mm
FS
Static load ratings
51200 mm
FD
Dynamic load ratings
25900 mm
CNSMASSEXACT
Weight
2.10 kg
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD