Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 125 - 5.0 lifgo linear gear racks hardened & ground SVZ
Bill of material
501 125_1_34_34_2_0_34_0_0_0_0_0_0_0_0_0
CNSORDERNO
Part number
501 125-34_0_34_0_0_0_0_0_0_0_0_0
BEZ
Description
5.0 lifgo SVZ Zahnstange linear
INFO
Data Sheet
Info PDF
LOD
Level of details
NO1
Teilung der Schnittstelle
NO
Number of parts
Z
Number of teeth end part
Stück
ZZ
Number of teeth end part
34 Stück
Z1
Number of teeth
Stück
Z2
Number of teeth
Stück
Z3
Number of teeth
Stück
Z4
Number of teeth
Stück
Z5
Number of teeth
Stück
Z6
Number of teeth
Stück
Z7
Number of teeth
Stück
Z8
Number of teeth
Stück
Z9
Number of teeth
Stück
Z10
Number of teeth
Stück
A
Length
23 mm
A1
Length
21 mm
B
Thread
M10
C
Length
20 mm
D
Height
26.0 mm
E
Length
69.11504 mm
E1
Length
34.558 mm
E2
Length
103.673 mm
E3
Length
172.788 mm
F
Thread
M10
G
Length
20 mm
H
Length
16.0 mm
L
Toothed rack length
117.49557 mm
NMAX
Max. Number of holes
2 stück
ZMAX
Max. number of teeth
11415 stück
ZVMIN
Zv min.
38 stück
ZVMAX
Zv max.
1138 stück
ZMMIN
Zm min.
40 stück
ZMMAX
Zm max.
1140 stück
ZHMIN
Zh min.
34 stück
ZHMAX
Zh max.
1157 stück
ZA
Za
10 stück
ZBMIN
Zb min.
8 stück
ZE
Number of teeth between two holes
20 stück
M
Module
1.10000
TO
Tooth division
3.45575 mm
LX
Moment of inertia
16411 mm4
LY
Moment of inertia
24216 mm4
LP
Polar moment of inertia
40628 mm4
GEW
Weight
3.65 kg/m
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model