Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 113 - 5.0 lifgo gear racks ground SVZ
Bill of material
501 113_5.0 lifgo Zahnstange geschliffen SVZ-34-1
CNSORDERNO
Part number
501 113
BEZ
Description
5.0 lifgo gear racks ground SVZ
INFO
Data Sheet
Info PDF
LOD
Level of details
NZ
Number of teeth
A
Length
23 mm
A1
Length
21 mm
B
Thread
M10
C
Length
20 mm
D
Height
26.0 mm
E
Length
16 mm
L
Toothed rack length
117.49550 mm
Z
Number of teeth
According to customer
MT
Module
1.10000 mm
T0
Tooth division
3.45575 mm
LX
Moment of inertia
16411 mm4
LY
Moment of inertia
24216 mm4
LP
Polar moment of inertia
40628 mm4
G
Weight
3.65 kg/m
CNSMASSEXACT
Mass
0.429 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models