Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 184 - 5.4 lifgo Gear rack retaining plate & end plate
Bill of material
500 184_5.4 lifgo Zahnstangenhalteplatte
CNSORDERNO
Part number
500 184
BEZ
Description
5.4 lifgo Gear rack retaining plate & end plate
INFO
Datasheet
Info PDF
A
Length
150 mm
B
Length
130 mm
C
Length
15 mm
D
Length
68 mm
E
Length
26.5 mm
F
Length
110 mm
G
Length
90 mm
H
Length
120 mm
I
Length
51.5 mm
J
Length
30 mm
K
Thread
M10 mm
L
Thread
M4 mm
M
Diameter
6 mm
CNSMASSEXACT
Weight
1.90 kg
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    LEANTECHNIK
    500 012 - 5.4 lifgo ZA2
    LEANTECHNIK
    500 124 - 5.4 lifgo gear rack protection standard
    LEANTECHNIK
    500 512 - 5.3 lifgo gear rack protection in welding areas
    LEANTECHNIK
    500 881 - 5.4 lifgo End plate
    LEANTECHNIK
    500 100 - 5.4 lifgo Fuehrungswagen
    LEANTECHNIK
    500 128 - 5.4 lifgo linear gear rack protection standard
    LEANTECHNIK
    500 641 - 5.4 lifgo linear Mechanical arrest system
    LEANTECHNIK
    500 044 - 5.4 lifgo linear ZA2
    LEANTECHNIK
    500 882 - 5.4 lifgo linear End plate
    LEANTECHNIK
    500 036 - 5.4 lifgo linear PW
    LEANTECHNIK
    500 637 - 5.4 lifgo gear racks ground
    LEANTECHNIK
    500 486 - 5.4 Profile shaft adapter
    LEANTECHNIK
    500 543 - 5.3 lifgo End plate
    LEANTECHNIK
    105 668 - 5.4 Profile shafts
预览
3D
尺寸标注
2D
下载CAD模型